2.9.1 Block Transmission

The SRMT bit may incorrectly indicate that the transmission is done right before the last block of a transmission is shifted out to the SPI pins. However, this does not affect the Transmit Buffer Empty Interrupt (STXISEL = 0).

Work Around

Use the interrupt indication bit to determine the end of transmission.

Affected Silicon Revisions

A0A1B0C0
XXXX