1.2.1 Single-Ended Input
For single-ended measurements all analog input pins can be used as inputs. All single-ended channels are referred to GND. The analog input voltages cannot be higher than the reference voltage selected for ADC.
For single-ended measurements all analog input pins can be used as inputs. All single-ended channels are referred to GND. The analog input voltages cannot be higher than the reference voltage selected for ADC.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.