Adjust the voltage applied to PC0 and
check whether the LED indication is updated depending on the voltage.
If the voltage provided on PC0 is
higher than ~0.5V, LED0 connected to PB0 will remain OFF, otherwise LED0 will remain
ON. LED1 connected to PB1 will always twinkle indicating that the code is
running.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.