Code Protection and External Reads
External programmer access to IRT sections is prohibited when properly configured. This prevents external programmers reading IRT code through the ICSP interface.
For more information, see Code Protection and the associated data sheet.