4.1 Quick Default Calibration Steps

If a standard 100W or 400W board calibration gets overwritten, you can bypass the manual calibration by loading “default” calibration values, which will be approximate to an ideal value for simple bench use. The Load Default Calibration buttons on the Advanced tab will pre-populate the Calibrate tab with values. Simply click Begin Calibration, then Write Calibration to use this default calibration.