4.2 Manual Calibration Steps

Select the Calibrate tab in the GUI and then click Begin Calibration.

All voltage and current buttons will turn black, indicating they are available to be selected. When each button is selected, the system will capture the current ADC counts for that particular input voltage or current and display the value.