A solar panel with Vout ranging
from 15V to 60V (an inline fuse and manual disconnect method for testing and
safety purposes is highly recommended).
A rechargeable battery ranging
from 10V to 30V (an inline fuse and manual disconnect method for testing and
safety purposes is highly recommended).
An LED array with a forward
voltage of at least 5V above the peak battery voltage, max 60V.
A Windows-based computer to run
the GUI.
DS70005659A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.