1 Solar Battery LED Streetlight Kit Contents
The EV20M16A kit includes the following system components:
- Solar Battery LED Streetlight Board – Available in 100W or 400W versions, this power board performs all power conversion functions, current and power monitoring and interface connectivity. The on-board PIC16F1776 provides the embedded CPU intelligence required for Maximum Power Point Tracking (MPPT) and charging state machines, synchronous buck and boost topology analog peripherals, and the LED driver functionality. This CPU also interfaces with a PC-based GUI through a USB connection.
- 1 x USB cable
Note: Contact your local Microchip Sales Office or authorized
distribution channel partner to request either the 100W or 400W version of the
kit.