3.7.2.2 Library Overview

The USB MSD Host Client Driver can be grouped functionally as shown in the following table.

Library Interface Section Descriptions
Data Transfer Functions These functions allow the application client to transfer data to the attached device.