3.4.4.15 USB_HOST_CDC_EVENT_ACM_GET_LINE_CODING_COMPLETE_DATA Structure

C

typedef struct {
  USB_HOST_CDC_REQUEST_HANDLE requestHandle;
  USB_HOST_CDC_RESULT result;
  size_t length;
} USB_HOST_CDC_EVENT_ACM_GET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SET_CONTROL_LINE_STATE_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SEND_BREAK_COMPLETE_DATA;

Summary

USB Host CDC Client Driver Command Event Data.

This data type defines the data structure returned by the driver along with the following events: USB_HOST_CDC_EVENT_ACM_SET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SEND_BREAK_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_GET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SET_CONTROL_LINE_STATE_COMPLETE_DATA.

Members

Members Description
USB_HOST_CDC_REQUEST_HANDLE requestHandle; Request handle of this request
USB_HOST_CDC_RESULT result; Termination status
size_t length; Size of the data transferred in the request

Remarks

None.