3.4.4.12 USB_HOST_CDC_EVENT_RESPONSE Enumeration

C

typedef enum {
  USB_HOST_CDC_EVENT_RESPONE_NONE
} USB_HOST_CDC_EVENT_RESPONSE;

Summary

USB Host CDC Event Handler Return Type

This enumeration list the possible return values of the USB CDC Host Client Driver Event Handler.

Members

Members Description
USB_HOST_CDC_EVENT_RESPONE_NONE This means no response is required

Remarks

None.