3.4.4.21 USB_HOST_CDC_EVENT_WRITE_COMPLETE_DATA Structure

C

typedef struct {
  USB_HOST_CDC_TRANSFER_HANDLE transferHandle;
  USB_HOST_CDC_RESULT result;
  size_t length;
} USB_HOST_CDC_EVENT_SERIAL_STATE_NOTIFICATION_RECEIVED_DATA, USB_HOST_CDC_EVENT_READ_COMPLETE_DATA, USB_HOST_CDC_EVENT_WRITE_COMPLETE_DATA;

Summary

USB Host CDC Client Driver Event Data.

This data type defines the data structure returned by the driver along with the following events: USB_HOST_CDC_EVENT_READ_COMPLETE_DATA, USB_HOST_CDC_EVENT_WRITE_COMPLETE_DATA.

Members

Members Description
USB_HOST_CDC_TRANSFER_HANDLE transferHandle; Transfer handle of this transfer
USB_HOST_CDC_RESULT result; Termination transfer status
size_t length; Size of the data transferred in the request

Remarks

None.