2.5 USB CDC Device Library

Topics

Name Description
IntroductionThis help section provides information on library design, configuration, usage and the Library Interface for the USB Communications Device Class (CDC) Device Library.
Using the LibraryThis topic describes the basic architecture of the USB CDC Device Library and provides information and examples on its use.
Configuring the LibraryDescribes how to configure the CDC Function Driver.
Library InterfaceThis section describes the Application Programming Interface (API) functions of the USB CDC Device Library.Refer to each section for a detailed description.
FilesThis section lists the source and header files used by the library.