2.3 USB Audio 1.0 Device Library

Topics

Name Description
IntroductionThis section provides information on library design, configuration, usage and the library interface for the USB Audio 1.0 Device Library.
Using the LibraryThis topic describes the basic architecture of the Audio 1.0 Function Driver and provides information and examples on its use.
Configuring the LibraryDescribes how to configure the USB Audio 1.0 Device Driver.
Library Interface This section describes the Application Programming Interface (API) functions of the USB Device Audio 1.0 Library.Refer to each section for a detailed description.
Files This section lists the source and header files used by the library.