3.7.5.1 usb_host_msd.h

File Name

usb_host_msd.h

Description

USB Host MSD Class Driver Interface Definition

This header file contains the function prototypes and definitions of the data types and constants that make up the interface to the USB Host MSD Class Driver.

Enumerations

Name Description
USB_HOST_MSD_ERROR_CODEUSB Host MSD Error Codes
USB_HOST_MSD_RESULTUSB HOST MSD Result
USB_HOST_MSD_TRANSFER_DIRECTION USB HOST MSD Transfer Direction

Macros

Name Description
USB_HOST_MSD_INTERFACEUSB HOST MSD Client Driver Interface
USB_HOST_MSD_LUN_HANDLE_INVALIDUSB HOST MSD LUN Handle Invalid
USB_HOST_MSD_TRANSFER_HANDLE_INVALID USB HOST MSD Transfer Handle Invalid

Types

Name Description
USB_HOST_MSD_LUN_HANDLEUSB HOST MSD LUN Handle
USB_HOST_MSD_TRANSFER_CALLBACKUSB HOST MSD Transfer Complete Callback
USB_HOST_MSD_TRANSFER_HANDLE USB HOST MSD Transfer Handle