3.6.4.1 usb_host_hub.h

File Name

usb_host_hub.h

Description

USB Host Hub Client Driver Interface Definition

This header file contains the function prototypes and definitions of the data types and constants that make up the interface to the USB HOST Hub Client Driver.

Macros

Name Description
USB_HOST_HUB_INTERFACEUSB Hub Host Client Driver Interface Pointer.