4 Conclusion
This white paper provides the latency measurements for the Global and Local interrupts, and the throughput measurements for data transfers between LIM and Fabric LSRAM. The Local interrupt detection time is seven core clock cycles faster than the Global interrupt detection. For a DMA transfer of size 64 Kbytes, a throughput of 6191 Mbps for LSRAM to LIM and 5848 Mbps for LIM and LSRAM can be achieved.