5.1.1 Auto-Configuration
The Data Stream format can be used to automatically configure the Data Visualizer based on some pre-defined configuration files. This differs from the Atmel Data Protocol (ADP) auto-configuration where the configuration settings are stored in the target application and sent to the host upon request. The Data Stream auto-configuration is limited to setting up a data stream, configure a Dashboard View and connect the data stream output sources to the dashboard elements.