3.5 Custom Dashboard
The Dashboard module is a customizable Graphical User Interface (GUI) panel. It can be used to control and display parameters from the target application.
The Dashboard module is a customizable Graphical User Interface (GUI) panel. It can be used to control and display parameters from the target application.