3.4 Power Debugging
The Power Debugging module displays current and voltage measurements (commonly referred to as power measurements) generated by the Power interface in the DGI Control Panel. The power measurements can be combined with various other interfaces like GPIO and Code Profiling in the same graph to correlate code execution on the target MCU and power consumption of the target application.