3.3 Oscilloscope
The Oscilloscope module visualizes data values in real time. The oscilloscope features a trigger sub-module to capture repeating signals or rare events. The oscilloscope also has a cursor system to measure various properties of the data streams.