3.5.2 AC

A clarification has been made to the electrical characteristics for the AC peripheral:
  • Updated AC hysteresis max./min. characterizations
  • Updated AC hysteresis typical characterizations
Table 3-5. Analog Comparator Characteristics, Low-Power Mode Disabled
SymbolDescriptionConditionMin.Typ.Max.Unit
VINInput voltage-0.2-VDDV
CINInput pin capacitancePA6-9-pF
PA7, PB5, PB4-5-
VOFFInput offset voltage0.7V < VIN < (VDD - 0.7V) -20±520mV
VIN = [-0.2V, VDD]-40±2040
ILInput leakage current-5-nA
TSTARTStart-up time-1.3-µs
VHYSHysteresisHYSMODE=0x00010mV
HYSMODE=0x101030
HYSMODE=0x2103090
HYSMODE=0x32055150
tPDPropagation delay25 mV Overdrive, VDD ≥ 2.7V, Low-Power mode disabled-50-ns
Table 3-6. Analog Comparator Characteristics, Low-Power Mode Enabled
SymbolDescriptionConditionMin.Typ.Max.Unit
VINInput voltage0-VDDV
CINInput pin capacitancePA6-9-pF
PA7, PB5, PB4-5-
VOFFInput offset voltage0.7V < VIN < (VDD - 0.7V) -30±1030mV
VIN=[0V, VDD]-50±3050
ILInput leakage current-5-nA
TSTARTStart-up time-1.3-µs
VHYSHysteresis HYSMODE=0x00010mV
HYSMODE=0x101030
HYSMODE=0x253090
HYSMODE=0x31255190
tPDPropagation delay25 mV Overdrive, VDD ≥ 2.7V-150-ns