3.5.3 PTC Characteristics - Operating Ratings

Clarifications have been made to the electrical characteristics for the PTC peripheral:
  • Redundant VDD and CLKPER characteristics have been removed
  • CLKADC characteristics have been added
Table 3-7. Peripheral Touch Controller Characteristics - Operating Ratings
SymbolDescriptionConditionMin.Typ.Max.Unit
CLOADMaximum load -48-pF
CINT-30-pF
Driven Shield Capacitive Drive-300-pF
CLKADCSupported ADC clock frequency25% duty cycle200-1500kHz
50% duty cycle200-2000