2.3.2 False Triggers May Occur Under Certain Conditions
False triggers may occur on falling input pin:
- If the slew rate on the input signal is greater than 2 V/µs for common-mode voltage below 0.5V
- If the slew rate on the input signal is greater than 10 V/µs for common-mode voltage above 0.5V
- If the slew rate on the input signal is greater than 10 V/µs for any common-mode voltage and Low-Power mode is enabled
Work Around
None.
Affected Silicon Revisions
| Rev. A | Rev. B |
| X | - |