2.2 SAMA7G54 Curiosity Pro Specifications
| Characteristic | Specification |
|---|---|
|
Board identification |
SAMA7G54 Curiosity Pro |
|
Board supply voltage |
External or USB-powered |
|
Temperature |
Operating: 0°C to +70°C |
|
Relative humidity |
0 to 90% (non-condensing) |
|
Main board dimensions |
215 mm × 150 mm x 20 mm |
|
RoHS status |
RoHS 3-compliant |
|
China RoHS status |
EFUP50 |
|
REACH status |
REACH-compliant |