2.5 Default Jumper Settings

Figure 2-2. SAMA7G54 Curiosity Pro Default Jumper Settings
Table 2-5. SAMA7G54 Curiosity Pro Jumper Settings
Jumper - HeaderDefault SettingFunction

JP16 - J83

Closed 2-3 (always)

Always/PMIC-selectable VDD_3V3_B enable

JP18 - J45

Closed 2-3

microSD card 1.8V operation selection

JP17 - J85

Closed

VDDBU backup power

JP11 - J77

Closed

Enables NAND Flash boot

JP12 - J78

Closed

Enables QSPI Flash boot

JP13 - J81

Closed 1-2

Enables CAN0 transceiver

JP14 - J81

Closed 3-4

Enables CAN1 transceiver

JP15 - J81

Closed 5-6

Enables CAN2 transceiver

JP7 - J49

Open

Enables GMAC1 PHY

JP8 - J50

Closed 3-4

GMAC1 CLKOUT frequency selection

JP6 - J51

Closed 3-4

GMAC1 PHY address selection

JP4, JP5 - J46

Closed 3-1, Closed 4-2

M.2 host interface selection (SPI/SDIO)

JP3 - J97

Closed 2-3

M.2 Wi-Fi® 1.8V operation selection

JP2 - J3

Closed 1-2

PAC1934 TWCK selection

JP1 - J2

Closed 1-2

PAC1934 TWD selection

JP9 - J65

Closed 1-2

DBGU Tx interface on MCP2221A

JP10 - J67

Closed 1-2

DBGU Rx interface on MCP2221A

J75

– (1)

VLDO1 output/measurement

J76

– (1)

VLDO2 output/measurement

J53

Open

GMAC0 25 MHz enable

J4

Open

Main 24 MHz oscillator enable

Note:
  1. No jumper at this position.