2.1 SAMA7G54 Curiosity Pro Features
| Characteristic | Specification | Featured Components |
|---|---|---|
Processor | SoC, 343-ball TFBGA, 14x14 mm, 0.65 mm pitch | Microchip SAMA7G54-V/4HB-SL3 |
External clock | 24 MHz crystal for MPU main clock 32.768 KHz crystal for MPU slow clock 32.768 KHz clock generator for M.2 interface 25 MHz crystal for on-board ETH RGMII 125 MHz oscillator for SODIMM (optional ETH RGMII) | ECS-240-10-37B2-JTN-TR FC-12M 32.7680KA-A3 Microchip DSC6111JI2B-032K768 Microchip VXM7-9013-25M0000000 Microchip DSC1502MI2A-125M0000 |
Memory | 8 Gb DDR3L 64 Mb QSPI NOR Flash with EUI-48 4 Gb SLC NAND Flash 2 Kb EEPROM with EUI-48 | M15T8G16512A–DEBG2S Microchip SST26VF064BEUI-104I/MF MX30LF4G28AD-XKI Microchip 24AA025E48 |
SD/MMC | One 4-bit SD card socket One M.2 radio module with SDIO interface | – |
USB | One device USB Type-C® connector Two host USB Type-A connectors | Microchip MIC2026-1YM |
Ethernet | One 10/100/1000 RGMII on board One 10/100/1000 RGMII SODIMM add-on slot | Microchip VSC8541XMV-02 |
Camera | One MIPI CSI® 34-pin FPC connector One ISC 30-pin connector | – |
Debug port | One UART debug connector (FTDI-compatible) One on-board USB-C®-to-UART converter One JTAG interface | Microchip MCP2221 |
User interaction | One RGB (Red, Green, Blue) LED Four push-button switches | – |
CAN FD | Three on-board CAN FD transceivers | Microchip MCP2542FDT-E/MF |
Expansion | Raspberry Pi® 40-pin GPIO connector(1) Two mikroBUS™ connectors Two PIOBU/system headers | Hundreds of possible Click board™ extensions featuring Microchip functions |
Power management | Power supply unit Power monitoring Daughter card power supply Backup power supply | Microchip MCP16502TAB-E/S8B Microchip PAC1934 Microchip MIC23450-AAAYML-TR CR1220 battery holder |
Board supply | System 5VDC from USB Type-C System 5VDC from 2.1 mm DC jack | – |
- Raspberry Pi is a trademark of Raspberry Pi Trading Ltd.