2.4 Connectors on Board

The fully-featured SAMA7G54 Curiosity Pro board integrates multiple peripherals and interface connectors, as shown in the following figure.

Figure 2-1. Connectors on Top Side
Key:
  1. 5V DC jack
  2. GMAC1 Ethernet jack
  3. mikroBUS™2 interface
  4. mikroBUS1 interface
  5. JTAG debug connector
  6. Raspberry Pi® 40-pin extension connector
  7. M.2 interface connector
  8. SODIMM EDS2 daughter card interface (GMAC0 interface)
  9. microSD card slot
  10. PAC1934 power measurement USB port
  11. USB port A host and device port and power source
  12. USB port B host
  13. USB port C host
  14. CR1220 battery holder
  15. ISC connector
  16. MIPI CSI connector
  17. 3 x CAN interface connectors
  18. Auxiliary signals header
  19. Serial debugger header
Table 2-4. SAMA7G54 Curiosity Pro Board Interface Connectors
ConnectorInterfaces to

J1

USB 2.0 Type-C® (USBA)

J42

SD card connector

J43

M.2 wireless interface connector

J47

10/100/1000 GMAC1 ETH connector

J52

10/100/1000 RGMII Ethernet and SPI SODIMM connector

J54

MIPI CSI 34-pin connector

J59

USB 2.0 Type-A (USBB)

J60

USB 2.0 Type-A (USBC)

J61

mikroBUS2 connector

J62

PTA header of mikroBUS2

J63

FTDI connector (UART debugger)

J64

JTAG connector

J66

PAC1934 USB-to-I²C bridge connector

J70

ISC connector

J71

40-pin RPi GPIO connector

J72

CAN0, CAN1 and CAN2 interfaces

J79

mikroBUS1 connector

J80

PTA header of mikroBUS1

J84

5V DC power jack