3.5.4 Erase Memory Command
This HCI-ISDAP command allows pages to be erased in the internal memory of the BM70/71 device. The memory architecture of the BM70/71 is designed to erase the smallest erasable page size of 2 Kbytes (2048 bytes). The user must only pass in an address aligned to a 2K boundary. Undefined device operation will occur if an address value is not aligned to a 2-Kbyte boundary.