1.2 Compile
During compile, Libero SoC software adds BLOCK_INTERFACE_I* instances to the block. These instances are virtual buffers added to:
- Improve timing values for the block
- Provide a clear interface to floorplan
- Help with clustering constraints
Important: The BLOCK_INTERFACE_I* instances are removed
when the block is published.