6.4 Test 4: Loopback Testing of Microphone, SPDIF Transmitter and Receiver
- To check the PDM microphones, SPDIF output (TX) and input (RX) without a USB audio extender, perform a loopback test.
- To find the card number and device ID of the PMD microphones, SPDIF transmitter and SPDIF receiver, refer to the QUAD PMD Microphones, SPDIF Transmitter and SPDIF Receiver sections.
- To perform the loopback test, use the
following command:
$ arecord -Dplughw:0,4 -r 48000 -c 2 -f S16_LE | aplay -Dplughw:0,6 | arecord -Dplughw:0,8 -c 2 -r 48000 -f S16_LE test_loop_back.wav
To stop recording, press Ctrl + C.
The .wav file is saved to the SD card in the /root directory.
- To play the recorded audio, either use the SPDIF Transmitter on the SAMA7G54-EK or transfer the audio file from the SAMA7G54-EK to the host PC using the Secure Copy Protocol (SCP) and listen to it on the host PC.