6.3 Test 3: Testing the SPDIF Receiver using ALSA and a USB Audio Extender
In this test, record the audio input from the mono microphone connected to a USB audio extender, transmit it through the S/PDIF-Out of the USB audio extender, and record an audio file received via the SPDIF RX peripheral using the ALSA utility on SAMA7G54-EK.
The SPDIF receiver is the component that receives the digital audio signal, and it decodes the SPDIF signal back into an audio signal that the device can process.
- Plug the audio splitter cable into the headphone jack.
- Connect the microphone plug from the
audio splitter to the MIC 1 In port (right channel).Important: To split the audio and microphone signals, use a headphone audio splitter. Connect the microphone cable from the splitter to the 3.5 mm mono jack input on the USB audio extender.