1.3.2.2 CI/CD Wizard Dialog 2

Set up the build environment to be used in a container.

Note: The wizard will populate the fields from the project information.
Figure 1-3. Build Information
OptionDescription
MPLAB IDE versionSelect supported versions from the drop-down list. Default is the latest version.
Build ConfigurationSelect a project configuration for the build.
MPLAB XC Compiler versionSelect a compiler version for the build.