1.3.2.7 CI/CD Wizard Dialog 7

Check to enable Doxygen as a documentation tool and specify the output. For more info on Doxygen see Doxygen on GitHub.

Figure 1-8. Doxygen Documentation
OptionDescription
Enable Doxygen DocumentationEnable documentation tool.
Documentation FormatSelect one or several output formats.
Doxygen Configuration FileSpecify configuration file.
Generate new Doxygen Configuration FileCheck to create or overwrite an existing file. Uncheck to keep the existing file.
Doxygen Project NameSpecify project name.
Doxygen Input EncodingSpecify document encoding.