1.3.2.1 CI/CD Wizard Dialog 1
When the CI/CD Wizard opens, you will see the screen below where you can select what file(s) you want to generate. Select Jenkins to create a Jenkinsfile and Dockerfile. Select Docker to create only a Dockerfile.
For this example, select Jenkins Pipeline Files. Read the text about this selection that now appears under Description.
Click Next to proceed through the dialogs.