9.3.5 Pinouts for Interfaces
The programming connector pin functions are different for various devices and interfaces.
Refer to the following pinout tables for debug and data stream interfaces.
Note: Refer to the data sheet for the
device you are using as well as the application notes for the specific interface for
additional information and diagrams.
| MPLAB ICD 4 | DEBUG | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Connector | Pin # | Pin Name | ICSP (MCHP) | MIPS EJTAG | CORTEX SWD | AVR® JTAG | DW(IRE) | UPDI | PDI | AW | AVR_ISP | TPI |
![]() | 8 | TTDI | TTDI | TDI | MOSI | |||||||
| 7 | TVPP | MCLR | MCLR | MCLR | ||||||||
| 6 | TVDD | VDD | VIO_REF | VTG | VTG | VTG | VTG | VTG | VTG | VTG | VTG | |
| 5 | GND | GND | GND | GND | GND | GND | GND | GND | GND | GND | GND | |
| 4 | PGD | DAT | TDO | SWO | TDO | DAT | DAT | DATA | MISO | DAT | ||
| 3 | PGC | CLK | TCK | SWCLK | TCK | SCK | CLK | |||||
| 2 | TAUX | AUX | TAUX | RESET | SW-DAT | CLK | RESET | RST | ||||
| 1 | TTMS | TTMS | SWDIO | TMS | ||||||||
| MPLAB ICD 4 | Data Stream | |
|---|---|---|
| Pin # | DMCI / DGI1 U(S)ART / CDC | DGI1 SPI |
| 8 | TX (target) | MOSI |
| 7 | ||
| 6 | VTG | VTG |
| 5 | GND | GND |
| 4 | MISO | |
| 3 | SCK | |
| 2 | (SCK) | |
| 1 | RX (target) | SS |
- For future use.
__________________
This is a connectivity board that supports JTAG, SWD and ICSP protocols, useful for debugging legacy AVR®.