9.3.2 Standard Communication
The main interface to the target processor is via standard communication. It contains the connections to the high voltage (VPP), VDD sense lines, as well as clock and data connections required for programming and connecting with the target devices.
The VPP high-voltage lines can produce a variable voltage that can swing from 0-14V to satisfy the voltage requirements of the specific emulation processor.
The VDD sense connection draws very little current from the target processor. The actual power comes from the MPLAB ICD 4 In-Circuit Debugger system, as the VDD sense line is used as a reference only to track the target voltage. The VDD connection is isolated with an optical switch.
The clock and data connections are interfaces with the following characteristics:
- Clock and data signals are in high-impedance mode (even when no power is applied to the MPLAB ICD 4 In-Circuit Debugger system).
- Clock and data signals are protected from high voltages caused by faulty target systems, or improper connections.
- Clock and data signals are protected from high current caused from electrical shorts in faulty target systems.
| Logic Inputs | VIH = VDD x 0.7V (min.) | |||
| VIL = VDD x 0.3V (max.) | ||||
| Logic Outputs | VDD = 5V | VDD = 3V | VDD = 2.3V | VDD = 1.65V |
| VOH = 3.8V min. | VOH = 2.4V min. | VOH = 1.9V min. | VOH = 1.2V min. | |
| VOL = 0.55V max. | VOL = 0.55V max. | VOL = 0.3V max. | VOL = 0.45V max. | |