8.2.5 Power
Select power options.
| Power Target Circuit from ICD 4 | If checked, this option allows the ICD 4 to power the target circuit. Otherwise an external power supply must be used (see section Target Power). |
| Voltage Level | If the “Power Target Circuit from ICD 4” check box is checked, select the target VDD (1.2V-5.5V) that the debugger will provide. |