7.2.7.1 Function system_standby_get_config_defaults()
Retrieve the default configuration for standby.
void system_standby_get_config_defaults( struct system_standby_config *const config)
Fills a configuration structure with the default configuration for standby:
Retention back biasing mode for PICOPRAM
Retention back biasing mode for HMCRAMCLP
Retention back biasing mode for HMCRAMCHS
Power domains PD0/PD1/PD2 are not linked
Automatic VREG switching is used
Dynamic power gating for power domain 1 is disabled
Dynamic power gating for power domain 0 is disabled
All power domains switching are handled by hardware
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |