7.2.13.1 Function system_init()

Initialize system.

void system_init( void )

This function will call the various initialization functions within the system namespace. If a given optional system module is not available, the associated call will effectively be a NOP (No Operation).

Currently the following initialization functions are supported:
  • System clock initialization (via the SYSTEM CLOCK sub-module)

  • Board hardware initialization (via the Board module)

  • Event system driver initialization (via the EVSYS module)

  • External Interrupt driver initialization (via the EXTINT module)