7.2.5.1 Function system_set_sleepmode()

Set the sleep mode of the device.

void system_set_sleepmode( const enum system_sleepmode sleep_mode)

Sets the sleep mode of the device; the configured sleep mode will be entered upon the next call of the system_sleep() function.

For an overview of which systems are disabled in sleep for the different sleep modes, see Sleep Modes.

Table 7-22. Parameters
Data directionParameter nameDescription

[in]

sleep_mode

Sleep mode to configure for the next sleep operation