7.2.2.1 Function system_voltage_reference_get_config_defaults()

Retrieve the default configuration for voltage reference.

void system_voltage_reference_get_config_defaults( struct system_voltage_references_config *const config)

Fill a configuration structure with the default configuration:
  • 1.0V voltage reference typical value

  • On demand control disabled

  • The voltage reference and the temperature sensor are halted during standby sleep mode

Table 7-7. Parameters
Data directionParameter nameDescription

[out]

config

Configuration structure to fill with default values