54 Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Microchip Brand:PIC32= PIC32
Product Family:CX= Mid-performance CM4
Flash/RAM Memory Size (in Kb): 2051= 2x1024/512 + 32 + 16
1025= 2x512/256 + 32 + 16
5112= 2x256/128 + 32 + 16
Key Feature Set:Metering= MT
Option Field:C= Dual Core
Pin Count: 128= 128-pin
Tape and Reel Flag:Blank= Standard packaging (tray)
T= Tape and Reel
Temp Range:I= -40°C to +85°C (Industrial)
Package:X9B= 128-pin Thin Quad Flat Pack 14x14 mm Body with 4.7x4.7 mm Exposed Pad
Pattern:Three-digit QTP, SQTP code or special requirement (blank otherwise)
Examples:
  • PIC32CX2051MTC128-I/X9B:
    • PIC32: Microchip PIC32 microcontroller
    • CX: ARM Cortex-M4 processor-based
    • 2051: 2x1024 KBytes Flash Memory / 512KBytes SRAM
    • MT-C: Dual-Core
    • 128: 128-pin
    • I: Industrial Temp
    • Tray
    • X9B: EP-TQFP128
Note: Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package