Features

  • Application/Host Core (CM4-C0)
    • Arm Cortex-M4F running at up to 200 MHz
    • 16 Kbytes ITCM/I-Cache, 8 Kbytes DTCM/D-Cache
    • Memory Protection Unit
    • IEEE® 754-compliant, single-precision Floating Point Unit (FPU), DSP instruction, Thumb®-2 instruction set
    • Up to 2 Mbytes of embedded dual plane/dual boot Flash
      • Built-in ECC, Read-While-Write (RWW) support and Suspend/Resume of write/erase operations
      • Endurance of 100K Write/Erase cycles (1M in qualification)
    • Up to 512 Kbytes of embedded SRAM
  • Metrology/Coprocessor Core (CM4-C1)
    • Arm Cortex-M4F running at up to 240 MHz
    • IEEE 754-compliant, single-precision Floating Point Unit (FPU), Memory Protection Unit, DSP instruction, Thumb-2 instruction set
    • 32 Kbytes of embedded SRAM for program code (I-code bus) and program data (D-code bus and system bus)
    • 16 Kbytes of embedded SRAM for program data (system bus)
  • Symmetrical/Asynchronous Dual Core Architecture
    • Interrupt-based inter-processor communication
    • Asynchronous clocking
    • One interrupt controller (NVIC) for each core
  • Security and Cryptography
    • Secure Boot
    • Secure key storage and transfer to Advanced Encryption Standard (AES) and AES Bridge (AESB) without processor intervention
    • One-time programmable block for software monotonic counter
    • Security bit to disable debug port access
    • True Random Number Generator (TRNG)
    • Deterministic Random Number Generator (DRNG) support as required by NIST 800-90B
    • AES: 256-bit, 192-bit, 128-bit key algorithm, compliant with FIPS PUB-197 specifications, ARIA
    • AES128 on-the-fly encryption/decryption bridge for QSPI communications
    • Secure Hash Algorithm (SHA) supporting SHA1, SHA224, SHA256, SHA384, and SHA512 compliant with FIPS PUB-197 specifications, and associated HMAC
    • Classical Public Key Cryptographic Controller (CPKCC) supporting:
      • RSA up to 7168 bits, elliptic curve, DSA, DRNG
    • 768 bits of General Purpose Backup Registers (GPBR) can be defined as write-once
    • Automatic and immediate keys erasing upon detection of Flash erase signal assertion
      • Erase of AES keys, QSPI scrambling keys and GPBR
    • Anti-tamper with time-stamping, configurable and immediate actions upon detection
      • Erase of AES, AESB keys, QSPI scrambling keys and General Purpose Backup registers
    • Integrity Check Module (ICM) based on SHA256, autonomous
  • Dual-Core Shared System Controller
    • Power supply
      • Embedded core and LCD voltage regulator for single-supply operation
      • Supply monitors
      • Ultra-low-power Backup mode
    • Clock
      • Programmable PLLs and oscillator clock sources
      • Clock failure detection
      • CPU frequency monitor
      • Main crystal oscillator failure detection
      • 32.768 kHz crystal oscillator frequency monitor and failure detection
      • Independent Dual Watchdog Timer (DWDT)
      • 12 MHz internal RC oscillator
    • Ultra-low power Real-Time Clock (RTC) with Gregorian, Persian calendars, and UTC mode, calibration circuitry to compensate the 32.768 kHz crystal drift with observability of compensated clock on output pin
    • Peripheral and memory-to-memory DMA channels
  • Shared Peripherals
    • Segmented LCD Controller (SLCDC)
      • Static, ½, ⅓, and ¼ bias
      • Software-selectable LCD output voltage (contrast)
      • Can be used in Backup mode
  • Communication Interfaces
    • FLEXCOMs supporting UART/USART, SPI, TWI/I2C with FIFOs
    • Metrology-specific multi-channel SPI with legacy support
    • Metrology-specific two-wire UARTs supporting optical transceiver providing an electrically-isolated serial communication with hand-held equipment, such as calibrators, compliant with ANSI-C12.18 or IEC62056-21 norms
    • 3 x 24-bit resolution PWM-based metrology pulse outputs
  • Debugger Development Support
    • Arm CoreSight™ JTAG-DP or SW-DP debug port with dual-core star topology AHB-AP debug access port implementation
    • Debug synchronization between both cores
    • Wake-up from debug request
    • Unlimited software breakpoints
    • IEEE 1149.2-compatible (JTAG) boundary scan
  • Analog Conversion Block
    • 12-bit ADC module
      • 1 Msps S/H ADC
      • Up to 8 channels
    • Two analog comparators
    • Temperature sensor
    • Closed-Circuit Voltage (CCV) measurement on battery voltage input rail (VBAT)
  • Timers/Output Compare/Input Capture
    • 12-channel 32-bit Timer Counters (TC) with Capture, Waveform, Compare and basic PWM modes. Quadrature decoder logic and 2-bit Gray up/down counter
    • 3-channel, 24-bit PWM with complementary outputs, dead-time generator, and external trigger modes
  • I/O
    • I/O lines with slew rate control to ease PCB design and EMC compliance, external interrupt capability (edge or level sensitivity), Schmitt trigger, internal pull-up/pull-down, debouncing, glitch filtering, and on-die series resistor termination
  • Software and Tools Support
    • Microchip ANSI and IEC Metrology Compliant Library
    • Microchip Smart Energy Framework Software Examples
    • Microchip G3/PRIME/IEEE PLC Stacks
    • Microchip MPLAB® X and MPLAB Harmony
    • IAR Embedded WorkBench, Keil® μVision®
  • Packages
    • 128-pin EP-TQFP, 14 x 14 x 1.0 mm, pitch 0.4 mm
  • Operating Conditions
    • 2.25V to 3.6V, -40°C to 85°C
    Note: Restrictions on range may apply. Refer to the section Electrical Characteristics.