7.2 Delete Command
The Delete command, when executed, will clear all of the Data zone slots and set all bytes of each slot to 0xFF. The Configuration zone will be untouched, except for the value of the Primary_Deleted byte.
Delete CommandThe Delete command, when executed, will clear all of the Data zone slots and set all bytes of each slot to 0xFF. The Configuration zone will be untouched, except for the value of the Primary_Deleted byte.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.