The following table describes the ordering information of the RNWF11 Module.
Table 1-1. RNWF11 Module Ordering Details
Model Number
Description
Regulatory Certification
Ordering Code
RNWF11PC
RNWF11 Module with PCB antenna and Trust&GO
FCC, ISED, CE, UKCA, KCC, MIC, NCC
RNWF11PC-I100
The following figure illustrates the details of the RNWF11 Module ordering information.Figure 1-1. RNWF11 Module Ordering Information
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.