Register Summary
Register summary
Offset
Name
Bit Pos.
0x0
CTRL
7:0
ALWAYSON
WEN
ENABLE
0x1
CONFIG
7:0
WINDOW[3:0]
PER[3:0]
0x2
EWCTRL
7:0
EWOFFSET[3:0]
0x3
Reserved
0x4
INTENCLR
7:0
EW
0x5
INTENSET
7:0
EW
0x6
INTFLAG
7:0
EW
0x7
STATUS
7:0
SYNCBUSY
0x8
CLEAR
7:0
CLEAR[7:0]
Parent topic:
WDT – Watchdog Timer