Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | INTENCLR | 7:0 | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | OSC8MRDY | OSC32KRDY | XOSC32KRDY | XOSCRDY |
15:8 | B33SRDY | BOD33DET | BOD33RDY | DFLLRCS | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 | INTENSET | 7:0 | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | OSC8MRDY | OSC32KRDY | XOSC32KRDY | XOSCRDY |
15:8 | B33SRDY | BOD33DET | BOD33RDY | DFLLRCS | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | INTFLAG | 7:0 | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | OSC8MRDY | OSC32KRDY | XOSC32KRDY | XOSCRDY |
15:8 | [3:0] | B33SRDY | BOD33DET | BOD33RDY | DFLLRCS | |||||
23:16 | [11:4] | |||||||||
31:24 | [19:12] | |||||||||
0x0C | PCLKSR | 7:0 | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | OSC8MRDY | OSC32KRDY | XOSC32KRDY | XOSCRDY |
15:8 | B33SRDY | BOD33DET | BOD33RDY | DFLLRCS | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 | XOSC | 7:0 | ONDEMAND | RUNSTDBY | XTALEN | ENABLE | ||||
15:8 | STARTUP[3:0] | AMPGC | GAIN[2:0] | |||||||
0x12 ... 0x13 |
Reserved | |||||||||
0x14 | XOSC32K | 7:0 | ONDEMAND | RUNSTDBY | AAMPEN | EN32K | XTALEN | ENABLE | ||
15:8 | WRTLOCK | STARTUP[2:0] | ||||||||
0x16 ... 0x17 |
Reserved | |||||||||
0x18 | OSC32K | 7:0 | ONDEMAND | RUNSTDBY | EN32K | ENABLE | ||||
15:8 | WRTLOCK | STARTUP[2:0] | ||||||||
23:16 | CALIB[6:0] | |||||||||
31:24 | ||||||||||
0x1C | OSCULP32K | 7:0 | WRTLOCK | CALIB[4:0] | ||||||
0x1D ... 0x1F |
Reserved | |||||||||
0x20 | OSC8M | 7:0 | ONDEMAND | RUNSTDBY | ENABLE | |||||
15:8 | PRESC[1:0] | |||||||||
23:16 | CALIB[7:0] | |||||||||
31:24 | FRANGE[1:0] | CALIB[11:8] | ||||||||
0x24 | DFLLCTRL | 7:0 | ONDEMAND | LLAW | STABLE | MODE | ENABLE | |||
15:8 | QLDIS | CCDIS | ||||||||
0x26 ... 0x27 |
Reserved | |||||||||
0x28 | DFLLVAL | 7:0 | FINE[7:0] | |||||||
15:8 | COARSE[5:0] | FINE[9:8] | ||||||||
23:16 | DIFF[7:0] | |||||||||
31:24 | DIFF[15:8] | |||||||||
0x2C | DFLLMUL | 7:0 | MUL[7:0] | |||||||
15:8 | MUL[15:8] | |||||||||
23:16 | FSTEP[7:0] | |||||||||
31:24 | CSTEP[5:0] | FSTEP[9:8] | ||||||||
0x30 | DFLLSYNC | 7:0 | READREQ | |||||||
0x31 ... 0x33 |
Reserved | |||||||||
0x34 | BOD33 | 7:0 | RUNSTDBY | ACTION[1:0] | HYST | ENABLE | ||||
15:8 | PSEL[3:0] | CEN | MODE | |||||||
23:16 | LEVEL[5:0] | |||||||||
31:24 | ||||||||||
0x38 ... 0x3B |
Reserved | |||||||||
0x3C | VREG | 7:0 | RUNSTDBY | ENABLE | ||||||
15:8 | FORCELDO | |||||||||
0x3E ... 0x3F |
Reserved | |||||||||
0x40 | VREF | 7:0 | BGOUTEN | TSEN | ||||||
15:8 | ||||||||||
23:16 | CALIB[7:0] | |||||||||
31:24 | CALIB[10:8] |