ISR_ALIASOF(target_vector)
The ISR is linked to another ISR, specified by the vect parameter. This is compatible with GCC 4.2 and greater only.
Use this attribute in the attributes parameter of the ISR macro.