static __inline__ uint16_t _crc16_update(uint16_t __crc, uint8_t __data)
static __inline__ uint16_t _crc_xmodem_update(uint16_t __crc, uint8_t __data)
static __inline__ uint16_t _crc_ccitt_update(uint16_t __crc, uint8_t __data)
static __inline__ uint8_t _crc_ibutton_update(uint8_t __crc, uint8_t __data)
static __inline__ uint8_t _crc8_ccitt_update(uint8_t __crc, uint8_t __data)